IESNA:LM-63-2002
[TEST]P1590895
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2512-631-11)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]9/7/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14CGTX-20-L93050-W2A-5000K
[LUMINAIRE]1X4 2000 LUMEN CGTX TROFFER WITH VividTune LEDS AT 5000K CCT
[LAMP]5000K CCT, 90 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2222
TILT=NONE
1 -1 1 37 5 1 1 1 4 0
1 1 19.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
755.7 754.7 751.5 749.5 743.2 735.9 726.5 715 703.5 692
675.3 658.6 641.9 623.2 602.3 582.4 558.4 535.5 510.4 485.4
460.3 433.2 405 378.9 348.6 320.4 286 257.8 226.5 197.3
164.9 134.7 104.4 78.3 48 21.9 0
755.7 752.6 751.5 748.4 743.2 735.9 726.5 716.1 705.6 692
676.4 660.7 641.9 624.2 603.3 583.5 559.5 537.6 512.5 487.5
461.4 434.2 405 376.8 347.6 318.4 286 256.8 224.4 194.1
162.8 133.6 104.4 75.2 47 19.8 0
755.7 752.6 748.4 746.3 740.1 732.8 725.4 714 703.5 690
675.3 659.7 641.9 622.1 602.3 580.4 558.4 535.5 510.4 486.4
459.3 431.1 401.9 374.7 344.5 315.2 282.9 253.6 221.3 192.1
160.7 131.5 102.3 73.1 45.9 19.8 0
755.7 756.8 752.6 749.5 745.3 739 729.6 719.2 705.6 692
678.5 660.7 640.9 621.1 601.2 580.4 558.4 534.4 508.3 483.3
455.1 428 400.8 371.6 341.3 310 280.8 250.5 218.2 187.9
157.6 128.4 99.2 71 43.8 18.8 0
755.7 755.7 754.7 749.5 745.3 738 727.5 720.2 705.6 694.1
677.4 660.7 640.9 623.2 602.3 580.4 557.4 532.3 508.3 482.2
455.1 428 399.8 370.6 341.3 311.1 277.7 249.5 218.2 187.9
155.5 126.3 98.1 69.9 42.8 18.8 0
